General information
System requirements | |
Automation Studio | 4.3.3 or later |
Automation Runtime | B4.34 or later |
mapp Technology Package | mapp Services |
Basic package license | 1TGMPSRV.00-01 |
Behavior if license missing | License violation indicated by red blinking LED |
![](/fileadmin/MpCodeBox-d72cad01.jpg)
Material number:
1TGMPCODEBOX.10-01Description:
- Create and start programs quickly and easily during runtime
- Work in a web browser instead of an engineering tool
Functional scope:
The machine manufacturer continues to program the basic functionality of the machine using automation software. During this process, the data, functions and variables requiring access by mapp CodeBox is defined. This way, the machines' special features and options can be added later in a mapp View HMI application using ladder logic. Authorized operators can start, stop, create, delete and modify programs. It is also possible to export programs and import them on another machine. Powerflow is available for diagnostics and servicing.
Mandatory Accessories
Technology Guard
1TGMPSRV.00-01 | Basic license for mapp Services Required to use extended functions of the mapp Technology Package. This license includes mapp AlarmX (alarm management), mapp IO (dynamic hardware configuration), mapp User (user management), mapp Alarm (alarm management with reference to VC4), mapp File (file explorer), mapp Skyline (visualization of a machine line in combination with a mapp View widget), mapp J1939 (SAE J1939 protocol) and mapp Recipe (recipe management). |
Optional Accessories
Other functions
X20cCMR011 | X20 cabinet monitoring module, coated, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR011 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external PT1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data |
X20CMR100 | X20 cabinet monitoring module, integrated temperature and humidity sensor, production data acquisition, integrated Technology Guard |
X20CMR111 | X20 cabinet monitoring module, integrated temperature sensor, moisture sensor and accelerometer, production data acquisition, 2 inputs for external Pt1000, 2 digital inputs 24 V, 1 digital output 24 V, 0.5 A, 512 kB flash memory for user data, integrated Technology Guard |
Technology Guard
0TG1000.01 | Technology Guard (MSD) |
0TG1000.02 | Technology Guard (HID) |
0TGF016.01 | Technology Guard (MSD) with integrated flash drive, 16 GB (MLC) |
Documentation | Version (Date) | Download |
---|---|---|
mapp CodeBox: Programming at runtime | PDF / 3 MB |