Short description
Accessories Technology Guard for B&R license management
General information
Note Manufacturer ID: 0x064F
Product ID: 0x03E9
Connection High-speed USB 2.0 certified, 1.1 compatible
Coding 128-bit AES, SHA-256, 2048-bit RSA, 224-bit ECC
Data retention 10 years at room temperature
Data reliability Licenses: Up to 10 million updates
MTBF >3 million hours
Power supply 5 V
Power consumption <20 mA (LEDs off)
<60 mA (both LEDs on)
Application memory
Size 241 bytes customized data
Operation Via library AsGuard
Guaranteed erase/write cycles Up to 10 million updates
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
LR ENV3
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
Ambient conditions
Temperature
Operation -25 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Mechanical properties
Dimensions
Width 12 mm
Length 16.7 mm
Height 4.5 mm
Material number:
0TG1000.01
Description:
Technology Guard (MSD)
Documentation Version (Date) Download
Panel PC 2100 (AP5000) Swing arm devices user's manual PDF / 44 MB
TechnologyGuard 0TGxxxx.0x PDF / 164 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP 0TG1000.0x ZIP / 52 KB

Please choose country and language

B&R Logo