General information
Status display Green LED (DC OK), threshold value Uout = 21.5 V
Insulation voltages
Input - Output 3 kV AC (type test)
3 kV AC (routine test)
Active DC OK switch output 24 V, 20 mA
Connection type Screw terminal
Connection cross section
Wire end sleeves Flexible cables require wire end sleeves in order to fulfill EN 62368 / UL 60950
Flexible 0.2 to 2.5 mm² / 24 to 12 AWG
Inflexible 0.2 to 2.5 mm² / 24 to 12 AWG
Wire stripping length 7 mm (input/output)
Certifications
CE Yes
UKCA Yes
UL cULus E123528
Industrial control equipment
Input
Nominal input voltage 100 to 240 VAC
Input voltage AC 85 to 264 V (wide range), 45 to 65 Hz
DC 90 to 350 V
Input current Approx. 1.3 A (120 VAC)
Approx. 0.8 A (230 VAC)
Inrush current limiting <20 A (typical)
I2t <2.1 A2s
Power failure bypass >20 ms (120 VAC)
>100 ms (230 VAC)
Switch-on time <0.4 s
Protective circuit Transient surge protection with varistor
Internal fuse 3.15 A slow-blow
Required line fuse for line protection 6 A
10 A
16 A (characteristic B)
Output
Nominal voltage 24 VDC ±1%
Output power 96 W
Setting range for output voltage 22.5 to 28.5 VDC
Output current
-25 to 40°C 5.0 A
40 to 60°C 4.0 A
>60°C Derating: 2.5% per °C
Current limiting Approx. 9 A (for short circuit)
Control deviation <1% (static load change 10 to 90%)
<3% (dynamic load change 10 to 90%)
<0.1% (input voltage change ±10%)
Rise time 0.3 ms (UOUT (10 to 90%))
Residual ripple <100 mVpp (at nominal values)
Switching peaks <100 mVSS (at nominal values)
Can be connected in parallel Yes, to establish redundancy and increase capacity
Can be connected in series Yes
Max. capacitive load Unlimited
Protection against internal overvoltages Yes, limited to approximately 35 VDC
Protection functions Output protected against continuous short circuit, open circuit and overload
Power back immunity Max. 35 VDC
Output noise suppression Device complies with EN 55011 (class B)
Efficiency, reliability
Efficiency >88% (at 230 VAC and nominal values)
MTBF >500,000 h, per IEC 61709 (SN 29500)
Power dissipation
Rated load Max. 12 W
No-load operation Max. 2.5 W
Operating conditions
Mounting orientation
Horizontal Yes
Vertical No
Installation elevation above sea level
Maximum 3000 m
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class ΙΙ (in closed control cabinet)
Ambient conditions
Temperature
Operation -25 to 70°C (>60°C derating)
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 95%, non-condensing
Vibration
Operation <15 Hz, amplitude ±2.5 mm, per IEC 68-2-6
15 to 150 Hz, 2.3 g
Shock
Operation 30 g in all directions, per IEC 68-2-27
Pollution degree 2, per EN 50178
Climate category 3K3, per EN 60721
Mechanical properties
Housing
Material Polyamide PA, color green
Installation Easy top-hat rail installation (NS 35 rails, EN 60715)
Dimensions
Width 67.5 mm
Height 99 mm
Depth 114.5 mm
Weight 400 g
Material number:
0PS1040.0
Description:
  • 100 to 240 VAC wide-range input
  • Power boost for reliable startup of demanding loads (up to 5 A)
  • Can be connected in parallel for increased capacity and redundancy
  • Active DC OK switch output
  • Reliable operation due to long power failure bypass function under full load and high MTBF (>500,000 h)
  • International certification package
  • Wide temperature range from -25 to 70°C
  • Extra slender design
24 VDC power supply, 1-phase, 4 A, input 100 to 240 VAC, wide range, top-hat rail installation
Certificates Version (Date) Download
EU Declaration Power supplies PDF / 128 KB
Documentation Version (Date) Download
Datasheet 0PS1040.0 PDF / 507 KB
Installation- / EMC-Guide PDF / 20 MB
General Version (Date) Download
Power Supply Statement-Directive 2009/125/EC PDF / 20 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 0PS1040.0 ZIP / 270 KB

Please choose country and language

B&R Logo