General information
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Weight | Approx. 860 g |
![](/fileadmin/1563517964193-de-bigicon-1.1.jpg)
Material number:
5ACCRHMI.0007-000Description:
HMI installation tool for swing arm: - 1x torque wrench 0.4 - 2.0 Nm - 1x torque wrench 2.0 - 10.0 Nm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm - 1x Torx 25 bit, length 89 mm - 1x Torx 30 bit, length 89 mm