General information
Certifications | |
CE | Yes |
UKCA | Yes |
Interfaces
USB | |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) |
RFID read/write transponder unit | |
Variant | MIFARE DESFire 4k (13.56 MHz) and EM4450 (125 kHz) |
Type |
Rev. D0 and later: ELATEC TWN4 MultiTech 2 LF HF Up to Rev. C0: ELATEC TWN4 MultiTech Nano |
Standard | ISO14443A/B, ISO15693, ISO18092 / ECMA-340 (NFC) |
Read/Write range in air | Up to 100 mm (depends on transponder) |
Electrical properties
Nominal voltage | 4.3 to 5.5 V via USB |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | -25 to 80°C, non-condensing |
Storage | -45 to 85°C, non-condensing |
Transport | -45 to 85°C, non-condensing |
Relative humidity | |
Operation | 5 to 90%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Housing | |
Material | ABS UL-94 (black) |
Weight | Approx. 155 g (with cable) |
![](/fileadmin/5ACCRFID.RW00-000.right-e18b9f52.jpg)
Material number:
5ACCRFID.RW00-000Description:
R/W transponder 125 kHz / 13.56 MHz desktop
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 5ACCRFID.RW00-000 | PDF / 115 KB |
Driver | Version (Date) | Download |
---|---|---|
TWN4 development pack | ZIP / 26 MB |