Short description
Accessories 5AC900.1100-00 (MP100/200 touch screen stylus pen, 5 pcs.); 5AC900.1100-01 (MP40/50 touch screen stylus pen, 5 pcs.); 5AC900.1100-K02 (MP100/200 touch screen stylus pen, 1 pc.); 5AC900.1100-K03 (MP40/50 touch screen stylus pen, 1 pc.)
General information
Short description Touch screen stylus pen holder
Certifications
CE Yes
Mechanical properties
Material Anodized aluminum
Dimensions
Width 24.5 mm
Height 66 mm
Depth 13.6 mm
Weight Approx. 0039 g
Material number:
5A9000.69
Description:
  • cHMI touchscreen pen holder
cHMI touch screen stylus pen holder
Optional Accessories
Accessories
5AC900.1100-00 Touch screen stylus pen , 5 pcs.
5AC900.1100-01 Mobile Panel touch screen stylus pen - 5 pcs. - For MP40/50/7100
Undefined
5AC900.1100-K02 MP100/200 touch screen stylus pen 1 pcs.
5AC900.1100-K03 MP40/50 touch screen stylus pen 1 pcs.
Documentation Version (Date) Download
Datasheet 5A9000.69 PDF / 198 KB

Please choose country and language

B&R Logo