General information
Status indicators | Network activity for each channel, link/collision for each channel, supply voltage |
Diagnostics | |
Bus function | Yes, using LED status indicator |
Hub power supply | Yes, using LED status indicator |
Type | 8-port industrial hub (layer 2) |
LED name | |
Network activity | RX (orange) |
Link/Collision | L/C (Link = Green, Collision = Red) |
Supply voltage | OK (orange) |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
LR | ENV1 |
ABS | Yes |
Interfaces
Signal | Ethernet |
Variant | Shielded RJ45 |
Line length | Max. 100 m between 2 stations (segment length) |
Transfer rate | 10/100 Mbit/s |
Transfer | |
Physical layer | 10BASE-T/100BASE-TX |
Half-duplex | Yes |
Full-duplex | No |
Autonegotiation | Yes |
Auto-MDI/MDIX | Yes |
Hub propagation delay | 0.64 to 0.68 µs |
Power supply unit
Input voltage range | 18 to 30 VDC |
Current consumption | Max. 150 mA |
Power consumption | Max. 3 W |
Variant | Switched-mode power supply with reverse polarity protection diode, no overvoltage protection |
Electrical properties
Electrical isolation |
Ports isolated from each other, ground and power supply. Power supply and ground isolated.
|
Operating conditions
Mounting orientation | |
Face-up | Yes |
Vertical | Yes |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Face-up | -25 to 60°C |
Vertical | -25 to 60°C |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Order 1x terminal block TB704 separately. |
Installation | Top-hat rail installation, top-hat rail adapter is included in delivery. |
Dimensions | |
Width | 115 mm |
Height | 43 mm (51 mm with top-hat rail) |
Depth | 86 mm |
![](/fileadmin/0AC808.9-1.right-147e7d23.jpg)
Material number:
0AC808.9-1Description:
8-port industrial hub (layer 2), 24 VDC, 10/100 Mbit/s with autonegotiation, automatic MDIX, order terminal block TB704 separately!
Mandatory Accessories
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (0AC808.9-1) | EXE / 914 KB |
Certificates | Version (Date) | Download |
---|---|---|
ABS Certificate of Product Design Assessment - X20 IO Series | PDF / 454 KB | |
EU Declaration of conformity PLC X20 | PDF / 169 KB | |
Lloyds Register | PDF / 502 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet 0AC808.9-1 | PDF / 251 KB | |
Redundancy for control systems | PDF / 9 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
equipment EPLAN P8 from V2.4 | EXE / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP 0AC808.9-1 | ZIP / 741 KB |