General information
Coding | A |
Durability |
ROHS 2002/92/EC Can be used in industrial buildings and outdoors |
Short description | Cable for accelerometer, 2 m |
Number of pins | 3 |
Type | Connection cables |
Cable cross section | |
AWG | 2x 22 AWG, 1x 24 AWG |
mm² | 2x 0.34 mm², 1x 0.25 mm² |
Cable construction
Inner jacket | Halogen-free, shielded |
Outer jacket | |
Material | PUR |
Color | Black gray RAL 7021 |
Wires | |
Wire insulation | ≥0.21 mm |
Wire colors | Brown, blue, black |
Shield | Braided wire shield made of copper wires, coverage 80% |
Stranding | 3 wires stranded lengthwise |
Electrical properties
Conductor resistance | Max. 58 Ω/km (at 20°C) |
Insulation resistance |
Line: ≥100 GΩ/km (at 20°C) Connector: ≥100 MΩ |
Operating conditions
Pollution degree per EN 61800-5-1 | 3 |
Degree of protection per EN 60529 | |
Cables | IP67 |
Male M12 connector | IP67 |
Ambient conditions
Temperature | |
Fixed installation | -40 to 80°C |
Flexible installation | -25 to 80°C |
Mechanical properties
Dimensions | |
Length | 2 m |
Diameter | 4.65 mm ±0.15 mm |
Bend radius | |
Fixed installation | 23 mm |
Flexible installation | 47 mm |
After installation | 47 mm |
Can be used in cable drag chains | |
Drag chain data | |
Acceleration | 10 m/s² |
Flex cycles | 10000000 |
Speed | 3 m/s |
Weight | 0.087 kg |
![](/fileadmin/0ACCXX0.01-1-11e609ff.jpg)
Material number:
0ACC0020.01-1Description:
Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
General | Version (Date) | Download |
---|---|---|
Data sheet 0ACCxxx0.01-1 | PDF / 139 KB |