General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD, T4 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
LR | ENV3 |
KR | Yes |
ABS | Yes |
BV |
EC31B Temperature: 5 - 55°C Vibration: 0.7 g EMC: Bridge and open deck |
Cable construction
Wire cross section | 28 AWG |
Shield | Individual cable pairs, entire cable |
Cable shield | Tinned copper braiding, optical coverage > 85% |
Outer jacket | |
Material | PVC |
Color | Black |
Labeling | E74020-C (UL) AWM STYLE 20176 80°C 30 V VW-1 DVI DIGITAL LINK |
Connector
Type | 2x DVI-D (24+1), male |
Mating cycles | 100 |
Contacts | Gold-plated |
Mechanical protection | Metal cover with crimped strain relief |
Locating screw tightening torque | Max. 0.5 Nm |
Electrical properties
Operating voltage | ≤30 V |
Conductor resistance | |
24 AWG | - |
28 AWG | ≤237 Ω/km |
Insulation resistance | Min. 10 MΩ/km |
Operating conditions
Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
Temperature | |
Operation | 0 to 80°C |
Mechanical properties
Dimensions | |
Length | 0.8 m ±25 mm |
Diameter |
Typ. 8.6 ±0.2 mm Max. 9 mm |
Bend radius | ≥5x cable diameter (connector to ferrite bead and ferrite bead to ferrite bead) |
Flexibility | Conditionally flexible, applies from ferrite bead to ferrite bead (tested 100 cycles at 5x cable diameter, 20 cycles/minute) |
Weight | Approx. 206 g |
Material number:
5CASDL.0008-00Description:
SDL cable - 0.8 m
Certificates | Version (Date) | Download |
---|---|---|
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels | PDF / 303 KB |
Documentation | Version (Date) | Download |
---|---|---|
HMI cable manual | PDF / 3 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |