General information
Certifications | |
CE | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Motor power
Specified on nameplate |
4 kW 5 PS |
Mains connection
Line-conducted and radiated emissions
Motor connection
Brake chopper
24 VDC power supply
Input voltage | 24 VDC (min. 19 V, max. 30 V) |
Power consumption | 30 W |
Available internal power supplies
Output voltage 24 VDC | 24 VDC (min. 21 V, max. 27 V) |
Output voltage 24 VDC | |
Max. output current at 24 VDC | 200 mA |
Output voltage 10.5 VDC | 10.5 VDC ±5% |
Output voltage 10.5 VDC | |
Max. output current 10.5 VDC | 10 mA |
Safe input - Power removal
Switching threshold | |
Low | <5 V |
High | >15 V |
Electrical isolation | |
Input - ACOPOSinverter | Yes |
Input - Input | No |
Quantity | 1 |
Nominal voltage | 24 VDC |
Response time | ≤100 ms |
Input impedance | 1.5 kΩ |
Input circuit | Sink |
Digital inputs
Analog inputs
Quantity | 2 |
Electrical isolation | |
Input - Input | No |
Input - ACOPOSinverter | Yes |
Input | |
Voltage | ±10 V |
Voltage/Current | 0 to 10 V or 0 to 20 mA |
Resolution | ±11 bits |
Sampling time | <2 ms ±0.5 ms |
Input impedance | |
Voltage | 30 kΩ |
Current | 242 Ω |
Relay outputs
Quantity | 2 |
Nominal voltage | 30 VDC / 250 VAC |
Switching capacity | Max. 2 A at 250 VAC or 30 VDC with resistive load |
Switching capacity | |
Min. | 3 mA for 24 VDC |
Max. | |
With resistive load (cos φ = 1 and L/R = 0 ms) | 2 A for 250 VAC or 30 VDC |
With inductive load (cos φ = 0.4 and L/R = 7 ms) | 1.5 A for 250 VAC or 30 VDC |
Variant | |
Relay 1 | 1 N.O. contact and 1 N.C. contact with a common point |
Relay 2 | 1 N.O. contact |
Response time (max.) | <7 ms ±0.5 ms |
Electrical isolation | |
Output - ACOPOSinverter | Yes |
Output - Output | No |
Analog outputs
Operating conditions
Ambient conditions
Temperature | |
Storage | -25 to 70°C |
Vibration | |
Operation | 3 to 13 Hz: 1.5 mm amplitude / 13 to 200 Hz: 1 g |
Shock | |
Operation | 15 g, 11 ms |
Mechanical properties
Dimensions | |
Width | 155 mm |
Height | 260 mm |
Depth | 187 mm |
Weight | 4 kg |
Material number:
8I84T400400.01P-1Description:
ACOPOSinverter P84, 3x 380 to 480 V, 4 kW, integrated EMC filter and brake chopper, shield plate included in delivery, POWERLINK interface.
Optional Accessories
Cable and adapters
8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
DC bus choke
8I0DC010.300-1 | DC bus choke 10 A, for ACOPOSinverter P84 3x 380 to 480 V, 4 kW. |
Fans (spare part)
8I0XF084.030-1 | Fan for ACOPOSinverter P84 3x 200 to 240 V, 2.2 to 4 kW and 3x 380 to 480 V, 3 to 4 kW. |
Feed-through mounting kits
8I0MF002.300-1 | Feed-through mounting kit, for ACOPOSinverter P84 3x 200 to 240 V, 2.2 to 4 kW and 3x 380 to 480 V, 3 to 4 kW. |
Graphic display terminal
8I0XD301.300-1 | Graphics display for ACOPOSinverter, 240 x 160 pixels, 8 lines, backlight, function keys, navigation key, IP54 protection. |
8I0XD302.300-1 | Installation kit, IP54 protection, for graphic display of the ACOPOSinverter. |
8I0XD303.300-1 | Front cover for installation kit, IP65 protection, for graphic display of the ACOPOSinverter. |
8I0XD305.300-1 | Female to female adapter, RJ45, for graphics display of the ACOPOSinverter. |
Incremental encoder interfaces
8I0AC123.300-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for RS422 signals (TTL), 5 V supply voltage. |
8I0AC123.301-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for RS422 signals (TTL), 15 V supply voltage. |
8I0AC123.302-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for open collector, 12 V supply voltage. |
8I0AC123.303-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for open collector, 15 V supply voltage. |
8I0AC123.304-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 12 V supply voltage. |
8I0AC123.305-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 15 V supply voltage. |
8I0AC123.306-1 | ACOPOSinverter P84 plug-in module, incremental encoder interface for push-pull HTL, 24 V supply voltage. |
Optional EMC filters
8I0FT026.300-1 | 26 A EMC filter for ACOPOSinverter P84 (3-phase 200-240 V, 2.2-4 kW and 380-480 V, 3-4 kW). |
Optional braking resistors
8I0BR100.000-1 | Braking resistor ohmic value: 100 Ω continuous braking power: 0.05 kW degree of protection (IP): IP20 |
Optional line chokes
8I0CT010.000-1 | Mains choke 3-phase, 10 A, 50/60 Hz for ACOPOSinverter |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V3.0 HW Upgrade (8I84xxxxxxx.01P-1) | EXE / 13 MB | |
V4.0 HW Upgrade (8I84xxxxxxx.01P-1) | EXE / 13 MB |
Certificates | Version (Date) | Download |
---|---|---|
E225616 UL Certificate of Compliance ACOPOSinverter | PDF / 83 KB |
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSinverter P84 User´s Manual | PDF / 26 MB |
General | Version (Date) | Download |
---|---|---|
ACPi ParameterTool | Login for download |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/ STEP 8I84_Size3 | ZIP / 4 MB |