General information
B&R ID code | 0xC29B |
LEDs | |
Quantity | 4 |
Diagnostics | |
Module status | Yes, using LED status indicator |
Network status | Yes, using LED status indicator |
Data transfer | Yes, using LED status indicator (port 1 and port 2) |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
UL E225616 Power conversion equipment |
KC | Yes |
Interfaces
POWERLINK | |
Quantity | 2 |
Variant | 2x shielded RJ45 port (hub) |
Transfer rate | 100 Mbit/s |
Transfer | 10/100BASE-TX |
Line length | Max. 100 m between two stations (segment length) |
Mechanical properties
Dimensions | |
Width | 41 mm |
Length | 74 mm |
Height | 21 mm |
Weight | 300 g |
General information
Module type | Communication module |
Material number:
8I0IF108.400-1Description:
2x POWERLINK interface, POWERLINK V2, interface module for ACOPOSinverter P74 and P74new.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8I0IF108.400-1 | PDF / 1 MB |