General information
Certifications | |
CE | Yes |
KC | Yes |
Encoder power supply
Max. current | 175 mA |
Supply voltages | 15 VDC (min. 15 V, max. 16 V) |
Short-circuit proof, overload protection | Yes |
Incremental encoders
Max. input frequency | 300 kHz |
Input signals | A, A\, B, B\ |
Input signals | |
Impedance | 440 Ω |
Number of pulses per encoder revolution | Max. 5000 |
Encoder input
Connection | terminal block |
Max. encoder cable length | 100 m |
General information
Encoder type | Encoder interface cards with RS422-compatible differential outputs |
Module type | ACOPOSinverter plug-in module |
Material number:
8I0AC123.301-1Description:
ACOPOSinverter P84 plug-in module, incremental encoder interface for RS422 signals (TTL), 15 V supply voltage.