General information
Certifications | |
CE | Yes |
UKCA | Yes |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
Material number:
7DO138.70Description:
2003 digital output module, 8 outputs 24 VDC, 0.5 A, short-circuit proof, thermal overload protection, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO138.70 | PDF / 434 KB |