General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
7DI439.72Description:
2003 digital input module, 16 inputs 24 VDC, 1 ms, sink/source, 2 electrically isolated input groups
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DI439.72 | PDF / 433 KB |