General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Cable construction
Wire cross section | 24/26 AWG |
Type | Cat 5e |
Wires | |
Shield | FTP |
Connector
Type | 2x RJ45 (male) |
Mating cycles | 1000 cycles at 25°C |
Contacts | 8 |
Mechanical protection | 50 µm, gold-plated |
Electrical properties
Conductor resistance | <125 Ω/km at 20°C |
Operating conditions
Degree of protection |
IP67 (panel connection) IP20 (PoE injector) |
Ambient conditions
Temperature | |
Operation | -20°C to 70°C |
Storage | -20°C to 70°C |
Mechanical properties
Material | PVC black |
Dimensions | |
Length | 3 m |
Bend radius | |
Single bend | 5x cable diameter |
Moving | 10x cable diameter |
Weight | 450 g |
Torque for mounting screw | 3.0 Nm |
Material number:
6CAPFT.0030-00Description:
FT50 PoE cable - 3 m - M22/RJ45
Documentation | Version (Date) | Download |
---|---|---|
Power Panel FT50 user's manual | PDF / 7 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D files DXF/STP 6CAPFT.0030-00 | ZIP / 860 KB |