General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5D5600.03Description:
Provit 5600 panel 10.4" VGA color TFT display with touch screen (resistive), 46 function keys and 26 system keys, female PS/2 keyboard connector, IP65 protection (front).
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
RS232 cables
Undefined
5A5004.05 | Remote CD-ROM / Display cable length 5 m, for Provit 5000/5600. |
5A5004.06 | Remote display cable 1x70 degree length 5 m, for Provit 5000/5600, with angled connector. |
5A5004.10 | Remote CD-ROM / Display cable length 10 m, for Provit 5000/5600. |
5A5004.11 | Remote display cable 1x70 degree length 10 m, for Provit 5000/5600, with angled connector. |
5A5600.03 | Provit 5600 Panel FDD for panels 5D5600.01, 5D5600.02, 5D5600.03, 5D5601.01, 5D5601.02, 5D5601.03. |
5A5601.01 | IPC5000 cable set for display, touch screen and panel FDD (for installation of the IPC5000 on 5D560x.xx panels) |
5A5602.01 | Legend Strips Template 10.4" For display units 5D5600.01, 5D5600.02 and 5D5600.03. For 1 device. |
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5D5600.03 | ZIP / 1 MB | |
Legend Strips template for 5A5602.01 | ZIP / 11 KB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
MTC & Mkey Utilities | ZIP / 64 MB | |
MkeyDos Editor | ZIP / 615 KB |