General information
Durability | Mechanical properties per DIN VDE 0472 section 603 test type H (100000 cycles) |
Certifications | |
CE | Yes |
UL |
cULus E115267 Industrial control equipment |
Cable construction
Type | Hybrid cable, 25 wires |
Supply lines | |
Material | Tinned copper stranded wire |
Outer jacket | |
Material | Silicone- and halogen-free, flame-retardant PUR outer jacket |
Color | Similar to RAL 7012 |
Cable elements | |
Network | Twisted pair cable for Ethernet (10/100 Mbit/s) (4 wires, male RJ45 connector) |
Stop button | Direct connection between stop button and monitoring device (4 wires) |
Power supply | Supply voltage +24 VDC and ground (3 wires) |
Enable switch | Direct connection between enable switch and monitoring device (4 wires) |
Connector
Type | ODU circular connector with push-pull locking mechanism |
Electrical properties
Operating voltage | Max. 30 VDC |
Conductor resistance | ≤30 Ω/km |
Operating conditions
Shield attenuation | Per IEC 60096-1, Amendment 2 |
Flame-retardant | Per IEC 60332-1 and VW1 / FT1 in accordance with C-UL |
Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
Temperature | |
Moving | -5 to 60°C |
Static | -20 to 80°C |
Mechanical properties
Dimensions | |
Length | 15 m ±0.15 m |
Diameter | 10 mm |
Bend radius | Min. 60 mm |
Weight | 153 g/m |
Tension | Max. 140 N |
Material number:
5CAMPH.0150-30Description:
An attachment cable establishes the electrical and mechanical connection between the control cabinet and device. It includes lines for the network (Ethernet 10/100 Mbit/s) as well as for the control devices and 24 VDC power supplyIEC 61010-2-201 requirements must be observed..
Mandatory Accessories
Control cabinet cables
5CAMPC.0020-10 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m |
5CAMPC.0020-11 | Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m |
Optional Accessories
Accessories
4MPCBX.0000-00 | Mobile Panel connection box - For cables with push-pull circular connectors |
4MPCBX.0001-00 | Mobile Panel small connection box - For cables with push-pull circular connectors |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 40/50 User's manual | PDF / 18 MB |