General information
Certifications | |
CE | Yes |
UKCA | Yes |
Cable construction
Type | Hybrid cable, 33 wires |
Supply lines | |
Material | Tinned copper stranded wire |
Outer jacket | |
Material | Silicone- and halogen-free, flame-retardant PUR outer jacket |
Color | Similar to RAL 7012 |
Cable elements | |
Control devices | Direct connection between control devices and monitoring device (6 wires) |
CAN | 2 pairs with shielding (5 wires) |
Network | Twisted pair cable for Ethernet (10/100 Mbit/s) (4 wires, male RJ45 connector) |
Serial | 3 wires |
Power supply | Supply voltage +24 VDC and ground (3 wires) |
Enable switch | Direct connection between enable switch and monitoring device (6 wires) |
Connector
Type | Grommet housing with male insert |
Electrical properties
Operating voltage | Max. 30 VDC |
Conductor resistance | ≤30 Ω/km |
Operating conditions
Shield attenuation | Per IEC 60096-1, Amendment 2 |
Flame-retardant | Per IEC 60332-1 and VW1 / FT1 in accordance with C-UL |
Oil and hydrolysis resistance | Per VDE 0282-10 |
Ambient conditions
Temperature | |
Moving | -5 to 60°C |
Static | -20 to 80°C |
Mechanical properties
Dimensions | |
Length | 10 m ±0.1 m |
Diameter | 10 mm |
Bend radius | Min. 60 mm |
Weight | 153 g/m |
Tension | Max. 140 N |
Material number:
5CAMPH.0100-00Description:
The attachment cable establishes the electrical and mechanical connection between the switching cabinet and device. It includes lines for the network (Ethernet 10/100 Mbit/s), 24 VDC supply, command devices, enable switch, serial data transfer and CAN.
Mandatory Accessories
Control cabinet cables
5CAMPC.0020-00 | Mobile Panel control cabinet cable Ethernet crossover, 2 m. |
5CAMPC.0020-01 | Mobile Panel control cabinet cable Ethernet straight-through, 2 m. |
Documentation | Version (Date) | Download |
---|---|---|
Mobile Panel 100/200 User's Manual | PDF / 14 MB |