General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5C2002.02Description:
Provit 2000 Compact IPC processor 80486DX5-133 MHz, 32 MB DRAM, 256 kB SRAM, CompactFlash slot (type I), 1 serial and 1 parallel interface, Dallas hardware security key, fan. Connections for CAN bus, Ethernet (TP), PS/2 AT keyboard and ext. FDD. 10.4 inch color TFT-display with touch screen (resistive). IP65 protection (front). 310 x 236 x 78 mm (W x H x D). 24 VDC power supply.
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Undefined
MAPRV2000-F | Provit 2000 User's Manual French |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC2001/2002 (normal mode) | ZIP / 204 KB | |
BIOS Upgrade IPC2001/2002 (recovery mode) | ZIP / 204 KB |
Documentation | Version (Date) | Download |
---|---|---|
Provit 2000 User's Manual | PDF / 23 MB |