General information
B&R ID code | 0xE3A5 |
Display
Interfaces
USB | |
Quantity | 1 |
Type | USB 2.0 |
Variant | Type A |
Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
Current-carrying capacity | Max. 500 mA |
RFID read/write transponder unit | |
Type | For I-Code SLI transponder, amplitude modulation and MIFARE Classic |
Frequency | 13.56 MHz |
Standard | ISO 15693, MIFARE Classic |
Read/Write range in air | Approx. 1 cm |
Features
Pushbuttons | |
Quantity | 2 (green, red) |
Type | RAFIX 22 FS+, 1.30.270.021/2500 (green), 1.30.270.021/2300 (red) |
Contact element | Momentary |
Key switch | |
Quantity | 1 |
Type | RAFIX 22 FS 1.30.255.222/0000 |
Contact element | Maintained |
Emergency switch-off | |
Quantity | 1 |
Type | RAFIX 22 FS+, Plus 1, 1.30.273.502/0300 |
Contact element | Maintained |
Operating conditions
Mechanical properties
Housing | |
Material | Aluminum, coated |
Coating | White aluminum |
Front | |
Frame | Aluminum, coated |
Design | Black |
Flange output | Top |
Dimensions | |
Width | 361 mm |
Height | 652.5 mm |
Weight | 11400 g |
Material number:
5AP99D.215I-00Description:
- Display unit for AP99D
- 21.5" TFT FHD color display
- Multi-touch (PCT)
- Front USB interface
- Push buttons, key switch, emergency stop
- RFID read/write unit
- Flexible, hanging swing arm installation
- IP65 protection
Mandatory Accessories
Terminal blocks
0TB1210.3100 | Connector 300 VDC - 10-pin female - Cage clamp terminal block - Protected against vibration by the screw flange |
Optional Accessories
Handles
5AC903.HDL0-07 | Handles for 5AP99D.215I-00, 5AP99D.215I-01 |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5AP99D.215I-00) | EXE / 529 KB |
Documentation | Version (Date) | Download |
---|---|---|
Automation Panel 9xD User's Manual | PDF / 6 MB | |
Key Editor help | ZIP / 8 MB | |
Panel PC 2100 Swing arm devices User´s Manual | PDF / 14 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 5AP99D.215I-00 | ZIP / 2 MB |