5AC801.SSDI-03

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Solid-state drive
Capacity 60 GB
Data reliability <1 unrecoverable error per 1015 bits read
MTBF 1,500,000 hours
S.M.A.R.T. support Yes
Interface SATA
Servicing None
Continuous reading Max. 510 MB/s
Continuous writing Max. 430 MB/s
IOPS
4k read Max. 50,000 (random)
4k write Max. 25,000 (random)
Endurance
MLC flash memory Yes
Guaranteed data volume
Guaranteed 47 TBW
Compatibility SATA 3.0 compliant
ACS-2
SSD Enhanced SMART ATA feature set
Native Command Queuing (NCQ)
Ambient conditions
Temperature
Operation -40 to 85°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 10 to 2000 Hz: 20 g
Storage 10 to 2000 Hz: 20 g
Transport 10 to 2000 Hz: 20 g
Shock
Operation 1500 g, 0.5 ms
Storage 1500 g, 0.5 ms
Transport 1500 g, 0.5 ms
Elevation
Operation -300 to 12,192 m
Storage -300 to 12,192 m
Transport -300 to 12,192 m
Mechanical properties
Installation Permanent
Dimensions
Width 13 mm
Height 98 mm
Depth 105 mm
Weight 118 g
Vendor information
Manufacturer Toshiba
Manufacturer's product ID THNSNJ060WCSU
Material number:
5AC801.SSDI-03
Description:
  • 60 GB solid state drive
  • MLC flash
  • S.M.A.R.T. Support
  • Slide-in compact
  • SATA 3.0 compatible

This 60 GB slide-in compact SSD (solid-state drive) is based on multi-level cell (MLC) technology and can be used in APC810 and PPC800 system units.

Optional Accessories
Drives
5MMSSD.0060-01 60 GB SSD MLC - Innodisk - SATA
Documentation Version (Date) Download
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Please choose country and language

B&R Logo