5AC800.FLG1-00

General information
Certifications
CE Yes
UKCA Yes
Mechanical properties
Housing
Material Aluminum (ADC12)
Coating Similar to silver metallic (semi-flat)
Dimensions
Width 140 mm
Height 140 mm
Depth 71 mm
Weight 600 g
Material number:
5AC800.FLG1-00
Description:

The extension flange is required for mounting on a support arm system.

Documentation Version (Date) Download
Automation Panel 800 User's Manual PDF / 10 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC800.FLG1-00 ZIP / 198 KB
Dimensions pdf 5AC800.FLG1-00 PDF / 95 KB

Please choose country and language

B&R Logo