5AC600.UPSB-00

General information
Battery
Type Enersys Cyclon 12 V 5 Ah (6 pcs. connected in series)
Service life Up to 15 years at 20°C / 10 years at 25°C
Variant Single cell (VRLA)
Temperature sensor NTC resistance
Service interval during storage Charge 1 time every 6 months
Charge duration when battery low Typ. 15 hours
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Nominal voltage 12 V
Battery current Max. 8 A
Capacity 5 Ah
Fuse Yes
Deep discharge voltage 10 V
Ambient conditions
Temperature
Charging mode -30 to 60°C
Operation -40 to 80°C
Storage -65 to 80°C
Transport -65 to 80°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Dimensions
Width 104 mm
Length 170.5 mm
Height 87.5 mm
Weight Approx. 3200 g
Material number:
5AC600.UPSB-00
Description:
Battery unit 5 Ah, for APC620, APC810 or PPC800 UPS.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Material Safety Data Sheet PDF / 244 KB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5AC600.UPSB-00 ZIP / 1,011 KB

Please choose country and language

B&R Logo