General information
Suitable for CPU boards | 5PC800.X945-00 |
Suitable for system units |
5PC600.SX01-00 5PC600.SX02-00 5PC600.SX02-01 5PC600.SX05-00 5PC600.SX05-01 |
Certifications | |
CE | Yes |
UKCA | Yes |
Mechanical properties
Material | Black aluminum front |
Dimensions | |
Width | 228.7 mm |
Height | 218 mm |
Depth | 12.8 mm |
Weight | Approx. 1266 g |
Material number:
5AC600.HS01-03Description:
APC620 heat sink for CPU boards with Atom 1600 MHz.
Mandatory Accessories
CPU boards
5PC600.X945-00 | CPU board Intel Atom, 1600 MHz, 533 MHz FSB, 512 kB L2 cache, 945GME chipset, 1 socket for SO-DIMM DDR2 RAM module |
Documentation | Version (Date) | Download |
---|---|---|
Automation PC 620 945GME N270 User's manual | PDF / 12 MB |