5AC600.FDDS-00

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
USB
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s)
Disk drive
Data transfer rate 250 kbit/s (720 kB) or 500 kbit/s (1.25 MB and 1.44 MB)
Diskette media High density (2HD) or normal density (2DD) 3.5" floppy disks
Capacity 720 kB / 1.25 MB / 1.44 MB (formatted)
MTBF 30,000 POH (power-on hours)
Rotational speed Up to 360 rpm
Ambient conditions
Temperature
Operation 4 to 50°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 20 to 80%
Storage 5 to 90%
Transport 5 to 90%
Vibration
Operation At max. 5 to 500 Hz and 0.3 g
Storage At max. 10 to 100 Hz and 2 g
Transport At max. 10 to 100 Hz and 2 g
Shock
Operation At max. 5 g and 11 ms duration
Storage At max. 60 g and 11 ms duration
Transport At max. 60 g and 11 ms duration
Elevation
Operation Max. 3000 m
Material number:
5AC600.FDDS-00
Description:
FDD drive (slide-in) for operation in a drive slot in an APC620 or PPC700.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB

Please choose country and language

B&R Logo