General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5A5003.07Description:
Remote CD-ROM including mounting bracket. Without front cover, for connecting to system units 5C5001.2x and 5C5601.2x dimensions 156 x 52 x 164 mm (W x H x D)
Mandatory Accessories
Undefined
5A5004.05 | Remote CD-ROM / Display cable length 5 m, for Provit 5000/5600. |
5A5004.06 | Remote display cable 1x70 degree length 5 m, for Provit 5000/5600, with angled connector. |
5A5004.10 | Remote CD-ROM / Display cable length 10 m, for Provit 5000/5600. |
5A5004.11 | Remote display cable 1x70 degree length 10 m, for Provit 5000/5600, with angled connector. |
Documentation | Version (Date) | Download |
---|---|---|
Provit 5000 User's Manual | PDF / 34 MB |