General information
Battery | |
Type | Renata 950 mAh |
Variant | Lithium ion |
Status indicators | |
Other | I/O function per channel, status |
Diagnostics | |
I/O function | Yes, using LEDs |
Interface | Yes, using LEDs |
Status | Yes, using LED status indicator |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Controller
Backup battery | Yes |
Voltage monitoring | An NMI is triggered at a supply voltage of <15 VDC. |
System bus for expansions | No |
Typical instruction cycle time | 0.8 µs |
Watchdog | Yes |
Real-time clock | |
Accuracy | Resolution 1 s |
Standard memory | |
System PROM | 448 kB FlashPROM |
User PROM | 1024 kB FlashPROM |
User RAM | 300 kB SRAM |
Display
Type | Monochrome LCD |
Resolution | 4 x 20 characters |
Display character set | English/Cyrillic |
Backlight | |
Type | LED |
Interfaces
Interface IF1 | |
Type | RS232 |
Variant | 9-pin male DSUB connector |
Electrical isolation | No |
Max. baud rate | 115.2 kbit/s |
Interface IF2 | |
Type | CAN |
Variant | 9-pin male DSUB connector |
Electrical isolation | Yes |
Max. distance | 1000 m |
Max. transfer rate | |
Bus length ≤60 m | 500 kbit/s |
Bus length ≤200 m | 250 kbit/s |
Bus length ≤1000 m | 50 kbit/s |
Digital inputs
Quantity | 16 |
Nominal voltage | 24 VDC |
Input circuit | Sink or source |
Input filter | |
Channel 1-3 | <10 µs |
Channel 4-16 | <1 ms |
Input current at nominal voltage | |
Channel 1-3 | Approx. 10 mA |
Channel 4-16 | Approx. 5 mA |
Electrical isolation | |
Group isolation | No |
Channel - Bus | Yes |
Channel - Channel | No |
Additional functions | |
Channel 1-3 | Counters |
Channel 4-16 | - |
Digital outputs
Quantity | 16 |
Nominal voltage | 24 VDC |
Nominal output current | 0.5 A |
Total nominal current | 8 A |
Output circuit | Source |
Output protection | Overload protection, short-circuit protection |
Internal protective circuit | VDR |
Electrical isolation | |
Group isolation | No |
Channel - Bus | No |
Channel - Channel | No |
Keys
Function keys | 10 with LED (yellow) |
Soft keys | No |
System keys | Numeric keys, cursor block |
Power supply unit
Nominal voltage | 24 VDC |
Power consumption | Max. 6 W |
Operating conditions
Degree of protection per EN 60529 | IP65 (front) |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 60°C |
Relative humidity | |
Operation | 10 to 90% |
Storage | 5 to 95% |
Mechanical properties
Dimensions | |
Width | 153 mm |
Height | 120 mm |
Depth | 46.1 mm |
Weight | 500 g |
Material number:
4PP015.C420-01Description:
Power Panel, 24 VDC, 153 x 120 mm, LCD display, 4 x 20 characters, Cyrillic, backlight, 26 keys, 300 kB SRAM, 1024 kB FlashPROM, 1 RS232, 1 CAN interface network-capable, 16 digital inputs, 24 VDC, sink/source, 2 event counters or 1 incremental encoder or 2x gate/period measurement, 16 digital outputs, 24 VDC, 0.5 A source, IP65 protection (front), order 2x TB718, 1x TB103 terminal blocks separately!
Further information:
Mandatory Accessories
Accessories
Legend strips
4A0044.00-000 | 5 piece of DIN A4 legend strips 6 areas for all in all 30 devices with CorelDraw file. |
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (4PP015.C420-01) | EXE / 538 KB |
Documentation | Version (Date) | Download |
---|---|---|
Power Panel 15/21/35/41 User's Manual | PDF / 6 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D data DXF / STEP 4PP015.xxxx-xx | ZIP / 3 MB | |
Legend Strips template for PP15 / PP35 | ZIP / 177 KB |