Description

Almost every machine needs a user interface. Integrated visualization provides controls and components for designing machine visualization applications. Other functions include unit and language switching as well as adding dynamic features.

  • Overview of B&R HMIHMI ... Human-machine interface products
  • Visualization concepts
  • Designing and configuring an integrated visualization application
  • Displaying and entering process values
  • Display options, style sheets
  • Setting up global and local layers
  • Remote visualization in VNCVNC ... Virtual Network Computing: An open standard for controlling remote computer systems. and terminal mode
  • Language and unit switching, different keypad layouts
  • Alarm system, trends and diagnostics

Documents provided

TM600 – Introduction to Visualization

Human nature has always driven man to depict objects and events using images. The techniques and possibilities available for doing so have advanced steadily over the years, opening up a wide range of technological solutions to choose from.

Objectives and contents

  • Definition of visualization
  • Definition of human-machine communication
  • Visualization in automation
  • History of visualization in technology
  • Requirements and selection criteria for HMI applications
  • Introduction to different visualization concepts
  • Getting to know the design aspects of HMI applications
  • User groups and permissions
  • Overview of other design guidelines

Name

Model number

TM600 – Introduction to Visualization

TM600TRE.00-ENG

TM600TRE.00-ENG

TM610 – Working with Integrated Visualization

Visual Components is a powerful yet versatile tool within Automation Studio for designing dynamic HMI applications that allow operators to clearly and intuitively view even the most complex real-life industrial processes in graphic form. A visual editor and rich selection of pre-designed controls open up virtually unlimited design possibilities.

Objectives and content

  • Introduction to Visual Components
  • Creating an initial visualization application
  • Working with the Visual Components editor
  • Workspace, visualization structure and help system
  • Creating your own visualization application
  • Managing variables and data points
  • The layering method when designing pages
  • Displaying and entering process values
  • Creating static and dynamic text
  • Language and unit switching
  • Touch and keypad operation
  • Using graphic objects

Name

Model number

TM610 – Working with Integrated Visualization

TM610TRE.40-ENG

TM610TRE.40-ENG

TM630 – Visualization Programming Guide

A visualization application is designed for a defined purpose and user group. As a result, there are guidelines that must be followed during development in order for the defined purpose to be fulfilled.

Objectives and content

  • Project phases and specification
  • Visualization templates
  • Operating concepts and user-oriented development
  • Variables, data points and data management
  • Runtime behavior and integration in the controller
  • Integrated diagnostics and service options
  • Service, modifications and maintenance
  • Documentation and project sharing

Name

Model number

TM630 – Visualization Programming Guide

TM630TRE.00-GER

TM630TRE.00-ENG

TM640 – Alarm System, Trends and Diagnostics

A central aspect of a visualization application is how it displays process values, messages and information about the machine status. Other important functions of a visualization application include displaying alarm lists, trend curves and diagnostic data.

Objectives and content

  • Definition of alarm, message and warning
  • Setting up and displaying alarms during runtime
  • Interacting with the alarm system
  • Bit and value alarms
  • Acknowledging and recording alarms
  • Configuring the trend system
  • Displaying online trends
  • Interacting with the trend system
  • Integrating the System Diagnostics Manager into a visualization application
  • Runtime display
  • Interaction with the System Diagnostics Manager

Name

Model number

TM640 – Alarm System, Trends and Diagnostics

TM640TRE.30-ENG

TM640TRE.30-ENG

Prerequisites

SEM210 – Automation Studio Training: Basics

Automation Studio is used to configure and program all B&R control components. Core issues include getting a clear overview of all product groups, initial commissioning of a controller, understanding the functions of the runtime environment and knowing the options for integrated configuration and diagnostics.

  • B&R company presentation
  • B&R philosophy and products
  • Working with Automation Studio
  • Using the integrated help system
  • Establishing an online connection to the controller
  • Initial installation of a controller
  • Developing the hardware configuration
  • Working with text and table editors
  • Functions and options offered by Automation RuntimeAutomation Runtime is the operating system that runs on all B&R controllers.
  • Automation Runtime configuration options
  • Runtime and boot behavior of the controller
  • Using the integrated diagnostic options
  • Overview of available programming languages
Model number

SEM610.2

Sign up now For pricing information please contact your sales representative

Event location

B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Spain

Organizer

B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Spain

Additional information

From: 21.02.2019
Start: 08:30

To: 21.02.2019
End: 17:30

Booking Status:
Duration: 8 Hours

Language: Spanish