B&R now includes an analog HART input module and a HART output module in their successful series of X20 communication modules. These new modules are equipped with two inputs and outputs and use real-time Ethernet POWERLINK to transfer HART data…
With reACTION technology, B&R is able to reduce cycle times in industrial automation down to 1 µs. This new approach allows extremely time-critical subprocesses to be managed using standard hardware – all within the requirements of IEC 61131 – while…
B&R has expanded the X20 system to include a new series of compact controllers with integrated I/O. Each of theses systems comes equipped with 32 built-in digital and analog I/O channels and an x86 processor as standard features.
B&R is excited to introduce Smart Display Link 3, the newest generation of its proven technology for digital display data transmission. This new version allows a maximum distance of 100 meters between the PC and panel, providing clear benefits for…
B&R is adding two new series to its successful Power Panel HMI family: Power Panel T-Series terminals and Power Panel C-Series controllers – both featuring touch screens.
B&R will be presenting its entire range of modular control, I/O and drive systems for mobile applications November 12-16, 2013, at the Agritechnica (Hall 01, Booth A219).
B&R's Automation PC 910 is now available with 5 slots. The housing can now be selected to allow installation of one, two or up to five PCI or PCI Express cards.
This year's SPS IPC Drives trade fair in Nuremberg will be taking place November 26–28, 2013. B&R will be taking advantage of the opportunity offered by the world's premier trade fair for industrial automation systems and components to present their…
B&R will be presenting complete automation solutions for production lines and plastics processing machines at the K trade fair taking place October 16-23, 2013 (Hall A11, Booth G26). Modular systems from B&R combined with perfectly matched components…
B&R's illuminated ring keypad modules with IP65 protection are designed for installation directly on the machine. First introduced in early 2012, the latest addition to this series is a model that includes an integrated E-stop button.
- previous
- 1
- 2
- 3
- 4
- 5
- 6
- 7
- 8
- 9
- 10
- 11
- 12
- 13
- 14
- 15
- 16
- 17
- 18
- 19
- 20
- 21
- 22
- 23
- 24
- 25
- 26
- 27
- 28
- 29
- 30
- 31
- 32
- 33
- 34
- 35
- 36
- 37
- 38
- 39
- 40
- 41
- 42
- 43
- 44
- 45
- 46
- 47
- 48
- 49
- 50
- 51
- 52
- 53
- 54
- 55
- 56
- 57
- 58
- 59
- 60
- 61
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 73
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 85
- 86
- 87
- 88
- 89
- 90
- 91
- 92
- 93
- 94
- 95
- 96
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 107
- 108
- 109
- 110
- 111
- 112
- 113
- 114
- 115
- 116
- 117
- 118
- 119
- 120
- 121
- 122
- 123
- 124
- 125
- 126
- 127
- 128
- 129
- 130
- 131
- 132
- 133
- 134
- 135
- 136
- 137
- 138
- 139
- 140
- 141
- 142
- 143
- 144
- 145
- 146
- 147
- 148
- 149
- 150
- 151
- 152
- 153
- 154
- 155
- 156
- 157
- 158
- 159
- 160
- 161
- 162
- 163
- 164
- 165
- 166
- 167
- 168
- 169
- 170
- 171
- 172
- 173
- 174
- 175
- 176
- 177
- 178
- 179
- 180
- 181
- 182
- 183
- 184
- 185
- 186
- 187
- 188
- 189
- 190
- 191
- 192
- 193
- 194
- 195
- 196
- 197
- 198
- 199
- 200
- 201
- 202
- 203
- 204
- 205
- 206
- 207
- 208
- 209
- 210
- 211
- 212
- 213
- 214
- 215
- 216
- 217
- 218
- 219
- 220
- 221
- 222
- 223
- 224
- 225
- 226
- 227
- 228
- 229
- 230
- 231
- 232
- 233
- 234
- 235
- 236
- 237
- 238
- 239
- 240
- 241
- 242
- 243
- 244
- 245
- 246
- 247
- 248
- 249
- 250
- 251
- 252
- 253
- 254
- 255
- 256
- 257
- 258
- 259
- 260
- 261
- 262
- 263
- 264
- 265
- 266
- 267
- 268
- 269
- 270
- 271
- 272
- 273
- 274
- 275
- 276
- 277
- 278
- 279
- 280
- 281
- 282
- 283
- 284
- 285
- 286
- 287
- 288
- 289
- 290
- 291
- 292
- 293
- 294
- 295
- 296
- 297
- 298
- 299
- 300
- 301
- 302
- 303
- 304
- 305
- 306
- 307
- 308
- 309
- 310
- 311
- 312
- 313
- 314
- 315
- 316
- 317
- 318
- 319
- 320
- 321
- 322
- 323
- 324
- 325
- 326
- 327
- 328
- 329
- 330
- 331
- 332
- 333
- 334
- 335
- 336
- 337
- 338
- 339
- 340
- 341
- 342
- 343
- 344
- 345
- 346
- 347
- 348
- 349
- 350
- 351
- 352
- 353
- 354
- 355
- 356
- 357
- 358
- 359
- 360
- 361
- 362
- 363
- 364
- 365
- 366
- 367
- 368
- 369
- 370
- 371
- 372
- 373
- 374
- 375
- 376
- 377
- 378
- 379
- 380
- 381
- 382
- 383
- 384
- 385
- 386
- 387
- 388
- 389
- 390
- 391
- 392
- 393
- Next