B&R will be presenting its revolutionary new mapp technology at this year's SPS IPC Drives trade show. These modular software blocks simplify the development of new programs and reduce the development time for new machines and systems by an average…
The Technical University of Liberec has introduced the second generation of its special service robot, the ROBOTUL® Vertical Climber 02, which uses a unique stepping movement to traverse both smooth and structured surfaces such as the glass walls of…
Datalogic Automation is gearing up to adopt low-consumption, high-performance B&R Automation PC 910 systems into its new UX series of vision processors. This is the result of the strategic agreement signed by both market leaders that will see the…
In response to increasing levels of business in the North of England and Scotland, B&R is pleased to announce the opening of a new office in Manchester. The new B&R UK Northern office employs three application engineers, including a dedicated B&R…
B&R will be presenting two groundbreaking innovations at this year's SPS IPC Drives trade fair (Hall 7 / Booth 206), mapp technology and the new ACOPOS P3.
B&R presented the new ACOPOS P3 at the 2015 SPS IPC Drives trade show. With a power density of 6 amps per liter of space, this innovative system is the most efficient servo drive with integrated safety functions available on the market. It also…
The new Automation PC 2100 from B&R unites the PC world with hard real-time applications. If needed, Automation Runtime and Windows can run at the same time thanks to powerful Intel Atom multi-core processing technology, allowing the Automation PC…
New openSAFETY operator panels from B&R allow safe data exchange over the bus system. The integrated openSAFETY interface renders the hard wiring of E-stop, operating mode and start buttons obsolete.
With its Energy Data Manager, juwi is making a big impression in the area of remote monitoring for wind power, photovoltaics and biogas facilities. This cutting-edge concept expands and optimizes existing remote monitoring systems by providing RE…
B&R is introducing two new master modules that each use IO-Link 1.1 to communicate digitally with four intelligent field devices: The X20DS438A with IP20 protection and the X67DS438A with IP67 protection for use outside the control cabinet.
- previous
- 1
- 2
- 3
- 4
- 5
- 6
- 7
- 8
- 9
- 10
- 11
- 12
- 13
- 14
- 15
- 16
- 17
- 18
- 19
- 20
- 21
- 22
- 23
- 24
- 25
- 26
- 27
- 28
- 29
- 30
- 31
- 32
- 33
- 34
- 35
- 36
- 37
- 38
- 39
- 40
- 41
- 42
- 43
- 44
- 45
- 46
- 47
- 48
- 49
- 50
- 51
- 52
- 53
- 54
- 55
- 56
- 57
- 58
- 59
- 60
- 61
- 62
- 63
- 64
- 65
- 66
- 67
- 68
- 69
- 70
- 71
- 72
- 73
- 74
- 75
- 76
- 77
- 78
- 79
- 80
- 81
- 82
- 83
- 84
- 85
- 86
- 87
- 88
- 89
- 90
- 91
- 92
- 93
- 94
- 95
- 96
- 97
- 98
- 99
- 100
- 101
- 102
- 103
- 104
- 105
- 106
- 107
- 108
- 109
- 110
- 111
- 112
- 113
- 114
- 115
- 116
- 117
- 118
- 119
- 120
- 121
- 122
- 123
- 124
- 125
- 126
- 127
- 128
- 129
- 130
- 131
- 132
- 133
- 134
- 135
- 136
- 137
- 138
- 139
- 140
- 141
- 142
- 143
- 144
- 145
- 146
- 147
- 148
- 149
- 150
- 151
- 152
- 153
- 154
- 155
- 156
- 157
- 158
- 159
- 160
- 161
- 162
- 163
- 164
- 165
- 166
- 167
- 168
- 169
- 170
- 171
- 172
- 173
- 174
- 175
- 176
- 177
- 178
- 179
- 180
- 181
- 182
- 183
- 184
- 185
- 186
- 187
- 188
- 189
- 190
- 191
- 192
- 193
- 194
- 195
- 196
- 197
- 198
- 199
- 200
- 201
- 202
- 203
- 204
- 205
- 206
- 207
- 208
- 209
- 210
- 211
- 212
- 213
- 214
- 215
- 216
- 217
- 218
- 219
- 220
- 221
- 222
- 223
- 224
- 225
- 226
- 227
- 228
- 229
- 230
- 231
- 232
- 233
- 234
- 235
- 236
- 237
- 238
- 239
- 240
- 241
- 242
- 243
- 244
- 245
- 246
- 247
- 248
- 249
- 250
- 251
- 252
- 253
- 254
- 255
- 256
- 257
- 258
- 259
- 260
- 261
- 262
- 263
- 264
- 265
- 266
- 267
- 268
- 269
- 270
- 271
- 272
- 273
- 274
- 275
- 276
- 277
- 278
- 279
- 280
- 281
- 282
- 283
- 284
- 285
- 286
- 287
- 288
- 289
- 290
- 291
- 292
- 293
- 294
- 295
- 296
- 297
- 298
- 299
- 300
- 301
- 302
- 303
- 304
- 305
- 306
- 307
- 308
- 309
- 310
- 311
- 312
- 313
- 314
- 315
- 316
- 317
- 318
- 319
- 320
- 321
- 322
- 323
- 324
- 325
- 326
- 327
- 328
- 329
- 330
- 331
- 332
- 333
- 334
- 335
- 336
- 337
- 338
- 339
- 340
- 341
- 342
- 343
- 344
- 345
- 346
- 347
- 348
- 349
- 350
- 351
- 352
- 353
- 354
- 355
- 356
- 357
- 358
- 359
- 360
- 361
- 362
- 363
- 364
- 365
- 366
- 367
- 368
- 369
- 370
- 371
- 372
- 373
- 374
- 375
- 376
- 377
- 378
- 379
- 380
- 381
- 382
- 383
- 384
- 385
- 386
- 387
- 388
- 389
- 390
- Next