Short description
General information
CPU / X2X Link power supply input
Input voltage | 24 VDC -15% / +20% |
Input current | Max. 0.7 A |
Fuse | Integrated, cannot be replaced |
Reverse polarity protection | Yes |
CPU / X2X Link power supply output
Input I/O power supply
Input voltage | 24 VDC -15% / +20% |
Fuse | Required line fuse: Max. 10 A, slow-blow |
Reverse polarity protection | No |
Output I/O power supply
Nominal output voltage | 24 VDC |
Behavior on short circuit | Required line fuse |
Permissible contact load | 10 A |
Interfaces
Electrical properties
Electrical isolation |
CPU/X2X Link supply isolated from CPU/X2X Link power supply I/O supply not isolated from I/O power supply
|
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | See section "Derating". |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note |
Order 1x terminal block X20TB12 separately. Order 1x Compact CPU base X20BB22 or X20BB27 separately Order 1x Fieldbus CPU base X20BB3x/4x separately |
Pitch | 12.5+0.2 mm |
Material number:
X20PS9500Description:
- Supply for Compact or Fieldbus CPU, X2X Link network and internal I/O power supply
- Electrical isolation of supply and CPU / X2X Link power supply
- Redundancy of CPU / X2X Link supply possible by operating multiple supply modules simultaneously
- RS232 configurable as an online interface
- CAN bus
The power supply module is used together with an X20 Compact or Fieldbus CPU. It is equipped with a supply for the Compact or Fieldbus CPU, X2X Link network and internal I/O power supply.
Mandatory Accessories
Terminal blocks
X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Undefined
X20BB22 | X20 Compact CPU base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB27 | X20 Compact CPU base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB32 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB37 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB42 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
X20BB47 | X20 Fieldbus CPU base, for Fieldbus CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.7 HW Upgrade (X20PS9500) | EXE / 956 KB | |
V3.0 HW Upgrade (X20PS9500) | EXE / 1 MB | |
V4.0 HW Upgrade (X20PS9500) | EXE / 670 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet X20PS9500 | PDF / 202 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
Dimensions PDF X20 Electronic module | PDF / 3 KB |