X20CP0482

Short description
Interfaces 1x Ethernet, 1x POWERLINK V2, 2x USB, 1x X2X Link
System module Controller
General information
B&R ID code 0xE951
Cooling Fanless
Status indicators CPU function, Ethernet, POWERLINK
Diagnostics
CPU function Yes, using LED status indicator
Ethernet Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
Temperature Yes, using software register
Support
Controller redundancy No
Storage health data support Yes
ACOPOS support Yes
Visual Components support Yes
Power consumption 2.7 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
EAC Yes
Controller
Real-time clock Retention for at least 300 hours, typ. 1000 hours at 25°C, 1 s resolution, -18 to 28 ppm accuracy at 25°C
FPU Yes
Processor
Type ARM Cortex-A9
Clock frequency 300 MHz
L1 cache
Data code 32 kB
Program code 32 kB
L2 cache 512 kB
Integrated I/O processor Processes I/O data points in the background
Remanent variables 16 kB FRAM, retention >10 years
Shortest task class cycle time 1 ms
Typical instruction cycle time 0.0247 µs
Standard memory
RAM 128 MB DDR3 SDRAM
Application memory
Type 1 GB eMMC flash memory
Data retention 10 years
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Slots for interface modules
X20BB5x 0
X20BB6x 1
X20BB7x 2
Interfaces
Interface IF2
Signal Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Fieldbus POWERLINK V2 managing or controlled node
Type Type 6
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type USB 1.1/2.0
Variant Type A
Max. output current 0.2 A
Interface IF5
Type USB 1.1/2.0
Variant Type A
Max. output current 0.2 A
Interface IF6
Fieldbus X2X Link master
On base module X20BBx2: Compact-S PLC base module with integrated RS232 interface
X20BBx3: Compact-S PLC base module with integrated RS485 interface
X20BBx7: Compact-S PLC base module with integrated RS232 and CAN bus interface
Electrical properties
Electrical isolation Ethernet (IF2) and POWERLINK (IF3) isolated from each other, from other interfaces and from PLC
X2X (IF6) isolated from other interfaces and PLC: Yes, with X20PS9600 / No, with X20PS9602
USB (IF4, IF5) not isolated from each other and PLC
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating" in the X20PS960x data sheet.
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x power supply module X20PS9600 or X20PS9602 separately.
Order 1x Compact-S PLC base X20BB5x, X20BB6x or X20BB7x separately.
Pitch
X20BB5x 37.5+0.2 mm
X20BB6x 62.5+0.2 mm
X20BB7x 87.5+0.2 mm
Material number:
X20CP0482
Description:
  • ARM Cortex-A9 processor with 300 MHz and integrated I/O processor
  • POWERLINK with onboard poll response chaining
  • Onboard Ethernet
  • 2x onboard USB
  • 128 MB DDR3 SDRAM
  • 1 GB onboard flash drive
  • Fanless
  • No battery
  • Extremely compact

The controllers in the X20 Compact-S family are both powerful and compact. The fanless, battery-free design of these controllers means they are completely maintenance-free.

The X20CP0482 is equipped with an ARM Cortex-A9-300 processor, 128 MB RAM and 1 GB built-in flash drive. The FRAM for storing remanent variables has 16 kB available.

With POWERLINK, Ethernet, USB and RS232, the controller offers a wide range of communication options. An optional RS485 or CAN interface is available. If the application requires additional interfaces, the controller can be modularly expanded by one or two X20 interface slots. This allows the entire product range of X20 fieldbus interfaces to be used.

Mandatory Accessories
System modules for Compact-S PLCs
X20BB52 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB53 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB57 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB62 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB63 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB67 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB72 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB77 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20PS9600 X20 power supply module, for Compact-S CPU and internal I/O power supply, X2X Link power supply
X20PS9602 X20 power supply module, for Compact-S CPU and internal I/O power supply, X2X Link power supply, power supply not electrically isolated
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
Technology Guard
0TGF016.01 Technology Guard (MSD) with integrated flash drive, 16 GB (MLC)
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X20CP0482) EXE / 2 MB
V6.0 HW Upgrade (X20CP0482) EXE / 2 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
BV Type Approval Certificate - X20 PDF / 556 KB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UK Declaration PLC X20 PDF / 151 KB
X20 Certificate of type approval PDF / 285 KB
Documentation Version (Date) Download
Data sheet X20(c)CP04xx PDF / 2 MB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20CP048x ZIP / 2 MB

Please choose country and language

B&R Logo