Short description
Bus module | X20 Fieldbus CPU base, backplane for Fieldbus CPU, Fieldbus CPU power supply module and 2 interface modules |
Interfaces | 1x RS232 connection, 1x CAN bus connection |
General information
Power consumption | |
Bus | 0.56 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
CCS | Yes |
LR | ENV1 |
KR | Yes |
ABS | Yes |
BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
KC | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Electrical properties
Electrical isolation | Bus, CAN bus and RS232 not isolated from each other |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Left and right X20 end cover plates included in delivery |
Pitch | 87.5+0.2 mm |
Material number:
X20BB47Description:
- Base for all X20 Fieldbus CPUs
- 2 slots for interface modules
- RS232 connection
- CAN bus connection
- Integrated terminating resistor for CAN bus
The bus module is a base for all X20 Fieldbus CPUs. It is equipped with 2 slots for interface modules.
The left and right end cover plates are included in delivery.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20BB47) | EXE / 942 KB | |
V3.0 HW Upgrade (X20BB47) | EXE / 1 MB | |
V4.0 HW Upgrade (X20BB47) | EXE / 939 KB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BB47 | PDF / 136 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File STEP/DXF X20(c)BBxx | ZIP / 1 MB |