Short description
Bus module | X20 Fieldbus CPU base, backplane for Fieldbus CPU, Fieldbus CPU power supply module and interface module |
Interfaces | 1x RS232 connection |
General information
Power consumption | |
Bus | 0.35 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
KC | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Electrical properties
Electrical isolation | Bus not isolated from RS232 |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | |
0 to 2000 m | No limitation |
>2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Note | Left and right X20 end cover plates included in delivery |
Pitch | 62.5+0.2 mm |
Material number:
X20BB32Description:
- Base for all X20 Fieldbus CPUs
- RS232 connection
The bus module is the base for all X20 Fieldbus CPUs.
The left and right end cover plates are included in delivery.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (X20BB32) | EXE / 750 KB | |
V3.0 HW Upgrade (X20BB32) | EXE / 941 KB | |
V4.0 HW Upgrade (X20BB32) | EXE / 621 KB |
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
E115267 UL CoC X20 | PDF / 1 MB | |
FTZU 09 ATEX 0083X | PDF / 771 KB | |
X20, X67 KC certificates | PDF / 6 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20BB32 | PDF / 228 KB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STP X20(c)BBxx | ZIP / 35 KB |