General information
Certifications | |
CE | Yes |
Material number:
VSLLR4R30.67AP-000Description:
- Smart Light, light bar ring x 4 - IP65 protection - 2x POWERLINK - LED red/blue/IR/white - Narrow beam LED optics (beam angle: 23°) - Transparent
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.7 HW Upgrade (VSLLR4R30.67AP-000) | EXE / 5 MB | |
V6.0 HW Upgrade (VSLLR4R30.67AP-000) | EXE / 5 MB |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Machine Vision System | PDF / 190 KB |
Documentation | Version (Date) | Download |
---|---|---|
Smart Light User's Manual | PDF / 4 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D STEP file Lightbar_Ringx4_VSLLR4 | STP / 35 MB |