Short description
I/O module 2 safe type A digital inputs, 2 pulse outputs, 24 VDC, SafeLOGIC-X technology
General information
B&R ID code 0xC5B0
System requirements
Automation Studio 4.0.16 or later
Automation Runtime From Safety Release 1.7 to 1.9: F4.06 or later
Safety Release 1.10 or later: B4.25 or later
SafeDESIGNER 3.1.0 or later
Safety Release 1.7 or later
mapp Technology Package mapp Safety 5.7.0 or later
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Inputs Yes, using LED status indicator and software
Max. I/O cycle time 1600 µs
Power consumption
Bus 0.25 W
Internal I/O 1 W
Additional power dissipation caused by actuators (resistive) [W] 0.3
Electrical isolation
Channel - Bus Yes
Channel - Channel No
Certifications
CE Yes
UKCA Yes
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: A (0 to 45°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC21B
Temperature: 5 - 45°C
Vibration: 0.7 g
EMC: Bridge and open deck
KC Yes
Safety characteristics
EN ISO 13849-1:2015
Category Cat. 3 when using individual input channels,
Cat. 4 when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
PL PL e
DC >94%
Mission time Max. 20 years
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
SIL CL SIL 3
SFF >90%
PFH / PFHd
openSAFETY wired Negligible
openSAFETY wireless <1*10-14 * Number of openSAFETY packets per hour
Proof test interval (PT) 20 years
Safe digital inputs
EN ISO 13849-1:2015
MTTFD per channel 100 years when using individual input channels,
2500 years when using input channel pairs (e.g. SI1 and SI2) or more than 2 input channels
IEC 61508:2010,
IEC 61511:2004,
EN 62061:2013
PFH / PFHd per channel <1*10-10
PFD per channel <2*10-5
Functionality
Communication with each other Communication only possible with SafeLOGIC controller X20(c)SL81xx
Max. 1 active SafeLOGIC-X controller per standard CPU (e.g. X20(c)CPxxxx)
Support for Safe Commissioning Options
BOOL 64
INT -
UINT -
DINT -
UDINT -
SafeMOTION support Yes
Max. number of SafeMOTION axes 4, depends on the data width of the modules used
Timing precision Time * 0.05 + Cycle time of the safety application
Shortest task class cycle time 2 ms
Max. number of SafeNODEs 10, depends on the data width of the modules used
Data exchange between CPU and SafeLOGIC controller
Max. total data width for each direction 16 bytes
Max. number of data points for each direction
BOOL 96
INT 8
UINT 8
DINT 4
UDINT 4
Data exchange between SafeDOMAIN and SafeDOMAIN
Use as Managing SafeDOMAIN Yes, starting with mapp Safety 5.10.0 and hardware upgrade 2.2.1.0
Use as Connected SafeDOMAIN No
Max. total data width for each direction 8 bytes
Max. total number of data points for each direction 2
Max. number of data points for each direction
BOOL 16
INT 2
UINT 2
DINT 2
UDINT 2
Max. number of linked Managing SafeDOMAINs 0
Limit values for SafeDESIGNER application
Max. resources available for SafeDESIGNER info window entries
FB instances 256
Marker memory 5120 bytes (0x1400)
Stack memory 2048 bytes
Memory for safe input data 128 bytes, 68 bytes of which are usable for modules
Memory for safe output data 64 bytes
Memory for standard input data 64 bytes
Memory for standard output data 64 bytes
Marker count 256
Additional SafeDESIGNER limit values
Max. number of function block types 64
Max. number of force variables 8
Max. number of variable with variable status 128
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protection Reverse polarity protection
Safe digital inputs
Quantity 2
Variant Type A
Nominal voltage 24 VDC
Input characteristics per EN 61131-2 Type 1
Input filter
Hardware ≤150 µs
Software Configurable between 0 and 500 ms
Input circuit Sink
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Min. 2 mA to max. 3.28 mA
Input resistance Min. 7.33 kΩ
Error detection time 200 ms
Insulation voltage between channel and bus 500 Veff
Switching threshold
Low <5 VDC
High >15 VDC
Line length between signal source (pulse output or external signal) and input Max. 60 m with unshielded line
Max. 400 m with shielded line
Pulse outputs
Quantity 2
Variant Push-Pull
Nominal output current 50 mA
Output protection Shutdown of individual channels in the event of overload or short circuit
Peak short-circuit current 25 A for 15 µs
Short-circuit current 100 mAeff
Leakage current when the output is switched off 0.1 mA
RDS(on) 60 Ω
Switching voltage I/O power supply minus voltage drop due to RDS(on)
Total nominal current 100 mA
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20SLX210
Description:
  • openSAFETY manager for up to 10 SafeNODEs
  • Flexibly programmable using Automation Studio / SafeDESIGNER
  • Innovative management of safe machine options (SafeOPTION)
  • Parameter and configuration management
  • 2 safe digital inputs
  • 2 pulse outputs
  • Sink circuit
  • Software input filter configurable for each channel

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.

In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed in conjunction with Automation Runtime on the standard CPU.

In addition, SafeLOGIC-X products have the same I/O properties as the associated SafeIO products (X20SIx1x0).

Mandatory Accessories
Bus modules
X20BM33 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through
X20BM36 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through
Terminal blocks
X20TB52 X20 terminal block, 12-pin, safety-keyed
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20SLX210) EXE / 6 MB
V4.1 HW Upgrade (X20SLX210) EXE / 7 MB
V4.6 HW Upgrade (X20SLX210) EXE / 3 MB
V6.0 HW Upgrade (X20SLX210) EXE / 6 MB
Certificates Version (Date) Download
244665 CSA HazLoc CoC X20, X67 PDF / 158 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 2 MB
BV Type Approval Certificate - X20 PDF / 556 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
DNV Type Approval Certificate - X20 PDF / 194 KB
E115267 UL CoC X20 PDF / 1 MB
EU Declaration FS PLC X20 PDF / 210 KB
FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 1 MB
FS Certificate mapp Safety PDF / 1 MB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 758 KB
Lloyds Register PDF / 502 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
UK Declaration FS PLC X20 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20(c)SLXx1x - Legacy PDF / 5 MB
Data sheet X20(c)SLXx1x - mapp Safety PDF / 3 MB
Installation- / EMC-Guide PDF / 20 MB
X20 System User´s Manual PDF / 7 MB
information sheet SafeLOGIC PDF / 553 KB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP X20(c)Sxxxxx - Terminal block right side ZIP / 21 KB
Tools / Utilities / Examples Version (Date) Download
Sistema library ZIP / 336 KB

Please choose country and language

B&R Logo