Short description
Bus module | Bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through |
General information
Power consumption | |
Bus | 0.13 W |
Internal I/O | - |
Additional power dissipation caused by actuators (resistive) [W] | - |
Certifications | |
CE | Yes |
UKCA | Yes |
ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
UL |
cULus E115267 Industrial control equipment |
HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
DNV | In preparation |
KC | Yes |
I/O power supply
Nominal voltage | 24 VDC |
Permissible contact load | 10 A |
Operating conditions
Mounting orientation | |
Horizontal | Yes |
Vertical | Yes |
Installation elevation above sea level | 0 to 2000 m, no limitation |
Degree of protection per EN 60529 | IP20 |
Ambient conditions
Temperature | |
Operation | |
Horizontal mounting orientation | -25 to 60°C |
Vertical mounting orientation | -25 to 50°C |
Derating | - |
Storage | -40 to 85°C |
Transport | -40 to 85°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Mechanical properties
Pitch | 25+0.2 mm |
![](/fileadmin/X20BM36.right-d0967394.jpg)
Material number:
X20BM36Description:
- Bus module for SafeIO modules
- The internal I/O power supply is continuous.
- Manual node number assignment
- Independent from the electronics module
- Manual and automatic addressing can be combined as desired.
The bus module is the base for all SafeIO modules. The internal I/O power supply is continuous. In addition, a unique address is defined with this bus module using a node number switch.
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (X20BM36) | EXE / 829 KB |
Certificates | Version (Date) | Download |
---|---|---|
244665 CSA HazLoc CoC X20, X67 | PDF / 158 KB | |
DNV Type Approval Certificate - X20 | PDF / 194 KB | |
E115267 UL CoC X20 | PDF / 1 MB | |
X20, X67 KC certificates | PDF / 6 MB |
Documentation | Version (Date) | Download |
---|---|---|
Data sheet X20(c)BMxx - Legacy | PDF / 1 MB | |
Data sheet X20(c)BMxx - mapp Safety | PDF / 1 MB | |
Installation- / EMC-Guide | PDF / 20 MB | |
X20 System User´s Manual | PDF / 7 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
X20 EPLAN P8 from V2.4 | EXE / 160 MB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP X20BMxx | ZIP / 32 KB | |
DFX File Bus module | ZIP / 5 KB | |
Dimensions PDF X20 Bus module | PDF / 46 KB |