Material number:
AP.ACC-1259Description:
Ethernet adap. PCIe x4 dual port ≥R4.2 10BASE-T, 100BASE-TX, 1000BASE-T number of ports: 2x copper, cable type: RJ45 For x4 PCI Express (PCIe v2.1 (5.0GT/s)) (also runs in x4, x8 and x16 slots) Can be used with APROL R4.2 or later!