Protected from environmental conditions - X20 coated

With the X20c series, B&R is setting new standards for protection against harsh environmental conditions. This variant of the modular X20 distributed controller and I/O product line is protected against condensation and corrosive gases by a coating on the electronics module. The modules are suitable for use even in adverse atmospheric conditions.

The coating on the electronics module protects the components and circuit board from the effects of condensation and corrosive gases. The effectiveness of protection against condensation is checked using the test specified in BMW GS 95011-4, and protection against corrosive gases using the 4-part corrosive gas tests specified in EN 60068-2-60, test method 4. The tests are completed both in the company testing lab, which is accredited in accordance with EN ISO/IEC 17025:2007, and at certified external testing facilities. There, the products undergo further testing to check their durability – even beyond standard requirements.

Independent of operating conditions

The X20 family with coated circuit boards is completely compatible with existing X20 models with respect to functionality. Using a unique module ID, the application software can differentiate these devices from standard models. With the introduction of this line, B&R has proven for the third time in rapid succession – after the general expansion of the operating temperature range to -25 to +60°C and certification for maritime applications from Germanischer Lloyd (GL) – that they are dedicated to increasing their customers' return on investment by increasing the service life of the X20 system regardless of environmental conditions.

Compact-S PLC
System modules for Compact-S PLC
Compact PLC
X20 PLC
Accessories

X20 modules

For an overview of available X20 modules, see I/O systems - X20 system coated.

Please choose country and language

B&R Logo