General information
Controller
Bootloader | Automation Runtime |
Processor | |
Type | Geode LX800 |
Clock frequency | 500 MHz |
L1 cache | 128 kB (64 kB I-cache / 64 kB D-cache) |
L2 cache | 128 kB |
Expanded command set | MMX technology, 3D Now |
Floating point unit (FPU) | Yes |
Flash | 2 MB (for firmware) |
Cooling | Passive via heat sink |
Mode/Node switches | 2, 16 positions each |
Watchdog | MTCX |
Real-time clock | |
Accuracy | At 25°C: Typ. 30 ppm (2.5 seconds) per day |
Battery-backed | Yes |
Power failure logic | |
Controller | MTCX |
Buffer time | 10 ms |
Graphics | |
Controller | Geode LX800 |
Memory | 8 MB shared memory (reserved by main memory) |
SRAM | |
Size | 512 kB |
Battery-backed | Yes |
Display
Interfaces
Keys
Function keys | 16 with LED (yellow) |
Soft keys | 6 with LED (yellow) |
System keys | Numeric keys, cursor block |
Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
LED luminous intensity | |
Yellow | Typ. 12 mcd |
Electrical properties
Nominal voltage | 18 to 30 VDC |
Nominal current | 0.63 A |
Bleeder resistance | 0 Ω |
Inrush current | Max. 1.2 A |
Power consumption | Typ. 15 W |
Galvanic isolation | Yes |
Operating conditions
Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card, connected aPCI module or optional aPCI cover) Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water |
Ambient conditions
Temperature | |
Operation | 0 to 50°C |
Storage | -20 to 70°C |
Transport | -20 to 70°C |
Vibration | |
Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
Shock | |
Operation | 15 g, 11 ms |
Storage | 30 g, 15 ms |
Transport | 30 g, 15 ms |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Material number:
4PP451.0571-45Description:
Power Panel PP451, 5.7" QVGA monochrome LCD display, 6 soft keys, 16 function keys and 20 system keys, 1 aPCI slot, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
USB accessories
5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
3IF786.9 | aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface |
3IF786.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface |
3IF787.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately! |
3IF787.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node 1 CAN bus interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive directions, order 1x terminal block TB704 separately! |
3IF789.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
3IF789.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
4AC200.1000-00 | Cover for aPCI slot |
aPCI communication modules
3IF772.9 | aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately! |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (4PP451.0571-45) | EXE / 558 KB | |
V3.0 HW Upgrade (4PP451.0571-45) | EXE / 557 KB | |
V4.0 HW Upgrade (4PP451.0571-45) | EXE / 978 KB |
Documentation | Version (Date) | Download |
---|---|---|
Power Panel 300/400 User's Manual | PDF / 9 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmware Upgrade (MTCX) | ZIP / 164 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 4PP451.0571-45 | ZIP / 3 MB | |
Dimensions, cutout pdf 4PP451.0571-45, 4PP451.0571-65, 4PP451.0571-75 | PDF / 416 KB | |
Legend Strips template for 5AC900.057X-00 | ZIP / 75 KB |