General information
Cable cross section 5x 2x 0.14 mm² + 1x 2x 0.50 mm²
Durability Oil resistance per DIN VDE 0281-1 (TM5) (HD 21.1 / DIN EN 60811-1-1/2-1)
Flame resistance per IEC 60332-1-2
Certification E130266 cRUus AWM STYLE 2637 and AWM I/II A/B 90°C 30 V FT1
Certifications
CE Yes
UKCA Yes
UL cULus E225616
Power conversion equipment
Cable construction
Supply lines
Quantity 2
Wire insulation PVC
Wire colors White/Green, white/red
Variant Tinned copper stranded wire
Cross section 0.5 mm²
Shield No
Stranding White/Red with white/green and filler elements
Signal line
Quantity 10
Wire insulation PVC
Wire colors Blue, brown, yellow, gray, green, pink, red, black, violet, white
Variant Tinned copper stranded wire
Cross section 0.14 mm²
Shield No
Stranding Green with brown, gray with yellow, white with violet, black with red, pink with blue
Cable stranding With terminating foil shield
Cable shield Copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PVC
Color Green
Labeling B&R 5x2x0.14 + 1x2x0.5 * E130266 cURus AWM STYLE 2637 * AWM I/II A/B 90°C 30 V FT1 * <Batch number>
Connector
Type 17-pin female speedtec EnDat connector
Mating cycles <500
Contacts 17
Additional connectors 15-pin male DSUB servo connector
Mating cycles: <200
Contacts: 15
Degree of protection per EN 60529: IP20 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 1 kV
Wire - Shield 0.8 kV
Conductor resistance
Supply lines ≤40 Ω/km
Signal line ≤140 Ω/km
Insulation resistance ≥20 MΩ*km
Ambient conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical properties
Dimensions
Length 2 m
Diameter 7.6 mm ±0.2 mm
Bend radius
Single bend ≥31 mm
Moving ≥62 mm
Weight 0.267 kg
Material number:
8BCE0002.3111A-0
Description:
ACOPOSmulti EnDat 2.1 cable, length 2 m, 10x 0.14 mm² + 2x 0.5 mm², 17-pin female speedtec EnDat connector, 15-pin male DSUB servo connector
Certificates Version (Date) Download
EU Declaration Servos ACOPOSmulti PDF / 219 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOSmulti PDF / 109 KB
Documentation Version (Date) Download
Datasheet 8BCE0002.3111A-0 PDF / 205 KB

Please choose country and language

B&R Logo