General information
Cable construction
Supply lines | |
Quantity | 2 |
Wire insulation | Special thermoplastic material |
Wire colors | White/Green, white/red |
Variant | Tinned copper stranded wire |
Cross section | 0.5 mm² |
Shield | No |
Stranding | White/Red with white/green and filler elements |
Signal line | |
Quantity | 10 |
Wire insulation | Special thermoplastic material |
Wire colors | Blue, brown, yellow, gray, green, pink, red, black, violet, white |
Variant | Tinned copper stranded wire |
Cross section | 0.14 mm² |
Shield | No |
Stranding | Green with brown, gray with yellow, white with violet, black with red, pink with blue |
Cable stranding | With terminating foil shield |
Cable shield | Copper braiding, optical coverage >85% and foil shield |
Outer jacket | |
Material | PUR |
Color | Green, similar to RAL 6018 flat |
Connector
Type | 17-pin female speedtec EnDat connector |
Mating cycles | <500 |
Contacts | 17 |
Additional connectors |
15-pin male DSUB servo connector Mating cycles: <200 Contacts: 15 Degree of protection per EN 60529: IP20 when connected |
Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCE0025.1111A-0Description:
- UL/CSA listed
- Can be used in cable drag chains
- Assembled specifically for use with ACOPOSmulti drive systems and B&R servo motors with Y-Tec connectors
- speedtec - Innovative connector system for secure connections
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8BCE0025.1111A-0 | PDF / 205 KB |