General information
Certifications | |
UKCA | Yes |
Terminal block
Note |
Label 4: PE W V U Coding G: 0110 1-row |
Number of pins | 4 |
Type of terminal block | Screw clamp terminal block variant |
Cable type | Only copper wires (no aluminum wires!) |
Coding | G |
Pitch | 10.16 mm |
Wire stripping length | 12 mm |
Connection cross section | |
AWG wire | 20 to 8 AWG |
Wire end sleeves with plastic covering | 0.5 to 6 mm² |
Single-wire | 0.75 to 6 mm² |
Fine-stranded wires | 0.75 to 6 mm² |
With wire end sleeve | 0.5 to 6 mm² |
Tightening torque | 1.2 to 1.5 Nm |
Tension |
>30 N (0.75 mm²) >80 N (6 mm²) >90 N (10 mm²) |
Electrical properties
Nominal voltage | 1000 V (IEC) / 600 V (UL) |
Nominal current | 41 A (IEC) / 50 A (UL) |
Mechanical properties
Dimensions | |
Width | 39.7 mm |
Height | 27.6 mm |
Depth | 39 mm |
Weight | 33.2 g |
Material number:
8TB4104.204G-00Description:
4-pin screw clamp terminal block, 1-row, pitch: 10.16 mm, label 4: PE W V U, coding G: 0110
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8TB4104.204G-00 | PDF / 169 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file STEP 8TB4104.204G-00 | ZIP / 235 KB | |
3D files STEP ACOPOSmulti terminals | ZIP / 8 MB |