General information
Cable construction
Connector
Type | 12-pin female series 615 signal connector |
Mating cycles | <500 |
Contacts | 12 |
Additional connectors |
9-pin male DSUB servo connector Mating cycles: <200 Contacts: 9 Degree of protection per EN 60529: IP20 when connected |
Degree of protection per EN 60529 | IP66/67 when connected |
Material number:
8BCR0007.3121A-0Description:
- Extremely flexible
- itec - Innovative connector system for fast and secure connections
Documentation | Version (Date) | Download |
---|---|---|
ACOPOSmulti User´s Manual | PDF / 302 MB | |
Datasheet 8BCR0007.3121A-0 | PDF / 196 KB |