General information
Cable construction
Connector
Type | 9-pin female series 915 power connector |
Mating cycles | <500 |
Contacts | 9 |
Additional connectors |
9-pin male coupling Mating cycles: <500 Contacts: 9 Degree of protection per EN 60529: IP66/67 when connected |
Degree of protection per EN 60529 | IP66/67 when connected |
Electrical properties
Operating voltage | Max. 1000 VAC (UL) |
Test voltage | |
Wire - Wire | 4 kV |
Wire - Shield | 4 kV |
Conductor resistance | |
Power lines | ≤26.7 Ω/km |
Signal line | ≤56 Ω/km |
Insulation resistance | ≥500 MΩ*km |
Current-carrying capacity per DIN VDE 0298 part 4, table 11 | |
Wall mounting | 13 A |
Installed in conduit or cable duct | 11.5 A |
Installed in cable tray | 13.5 A |
Material number:
8BCM0020.10360-0Description:
- Can be used in cable drag chains
- Assembled specifically for 8BCMxxxx.1034C-0 motor cables
- itec - Innovative connector system for fast and secure connections
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8BCM0020.10360-0 | PDF / 376 KB |