General information
Short description | 3 digital multi-encoder interfaces in one module |
Module type | ACOPOS P3 plug-in module |
B&R ID code | 0xF075 |
Slot | Slot 1 |
Max. power consumption |
P[W] = 15 V * (IEncoder1[A] + IEncoder2[A] + IEncoder3[A]) + 3 W Max. 16.5 W |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
KC | Yes |
Encoder interfaces
Support
Motion system | |
mapp Motion | 5.1.0 and higher |
ACP10/ARNC0 | 5.01.0 and higher |
Ambient conditions
Temperature | |
Operation | |
Nominal | -25 to 55°C |
Maximum | 55°C |
Storage | -25 to 55°C |
Transport | -25 to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Material number:
8EAC0150.003-1Description:
ACOPOS P3 plug-in module, 3 digital multi-encoder interfaces
Optional Accessories
Adapter cables
8ECF00X4.1241C-0 | ACOPOS P3 adapter cable for digital encoder interface, length 0.4 m, 1x 4x 0.14 mm² + 4x 0.35 mm², 9-pin female DSUB, 8-pin male Mini I/O connector |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.1 HW Upgrade (8EAC0150.003-1) | EXE / 2 MB |
Certificates | Version (Date) | Download |
---|---|---|
ACOPOS P3 KC certificates | ZIP / 2 MB | |
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EAC0150.003-1 | PDF / 490 KB |