General information
Short description | ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E225616 Power conversion equipment |
24 VDC power supply
Input voltage | 24 VDC +10% / -25% |
Connection |
1x 4-pin female M8 connector 1x 4-pin male M8 connector |
Power consumption | 7 W |
Operating conditions
Degree of protection per EN 60529 | IP54 when connected |
Ambient conditions
Temperature | |
Operation | |
Nominal | 5 to 40°C |
Maximum | 55°C |
Storage | -25°C to 55°C |
Transport | -25°C to 70°C |
Relative humidity | |
Operation | 5 to 85% |
Storage | 5 to 95% |
Transport | Max. 95% at 40°C |
Mechanical properties
Volumetric flow rate |
195 m³/h @ 0 Pa 78 Pa @ 0 m³/h |
Operating noise | 47.5 dB(A) |
Service life | |
At 40°C | 75,000 h |
Dimensions | |
Width | 135 mm |
Height | 200 mm |
Depth | 92 mm |
Weight | 0.5 kg |
Material number:
8EXF400.0000-00Description:
ACOPOS P3 fan module for mounting plate 8EMFxxx0000.0000-1 double-width
Optional Accessories
I/O supply cable
X67CA0P00.0002 | Power connection cable, 4-pin, straight, 0.25 m |
X67CA0P10.0002 | Power connection cable, 4-pin, angled, 0.25 m |
X67CA0P20.0010 | Power attachment cable, 4-pin, straight, 1.0 m |
X67CA0P20.0050 | Power attachment cable, 4-pin, straight, 5 m |
X67CA0P20.0100 | Power attachment cable, 4-pin, straight, 10 m |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Servos ACOPOS P3 | PDF / 205 KB | |
UK Declaration Servos ACOPOS P3 | PDF / 126 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 8EXF400.0000-00 | PDF / 1 MB |