General information
Certifications | |
CE | Yes |
Motor
Nominal speed nN [rpm] | 6000 |
Number of pole pairs | 4 |
Nominal torque Mn [Nm] | 0.005 |
Nominal current IN [A] | 0.32 |
Stall torque M0 [Nm] | 0.008 |
Stall current I0 [A] | 0.37 |
Maximum torque Mmax [Nm] | 0.03 |
Maximum current Imax [A] | 1.2 |
Maximum speed nmax [rpm] | 9000 |
Torque constant KT [Nm/A] | 0.023 |
Voltage constant KE [V/1000 rpm] | 1.48 |
Stator resistance R2ph [Ω] | 13.3 |
Stator inductance L2ph [mH] | 2.47 |
Electrical time constant tel [ms] | 0.18 |
Thermal time constant ttherm [min] | 1.6 |
Moment of inertia J [kgcm2] | 0.0055 |
Weight without brake m [kg] | 0.13 |
Gearbox
Number of gear stages | 1 |
Gear ratio i | 4 |
Max. drive speed n1max [rpm] | 10000 |
Max. backlash Jt [arcmin] | 20 |
Torsional rigidity Ct21 [Nm/arcmin] | 0.1 |
Efficiency at full load ŋ [%] | 95 |
Weight m [kg] | 0.02 |
Moment of inertia J1 [kgcm2] | 0.005 |
Recommendations
ACOPOSmicro 80VD100Px.xxxx-01 | C03X, C033 |
Material number:
8WSB11.ee004jjQop0Description:
Synchronous motor 8WSB11 with direct gearbox mounting, SSI encoder, single-turn, gear ratio = 4, flat-sided shaft end, IP66/67, nominal speed: 6000 rpm, fixed attachment cable 0.5 m with hybrid connector
Mandatory Accessories
Accessories
8BCM00X5.1B48E-0 | 8WS/ACOPOSmicro hybrid motor cable, length 0.5 m, ((2x(2x26AWG) + 2x24AWG)C + 3x16AWG)C, 12+3-pin female series 915 hybrid connector, can be used in cable drag chains |
Optional Accessories
Accessories
8BCM0003.1B470-0 | 8WS hybrid motor cable extension, length 3 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0005.1B470-0 | 8WS hybrid motor cable extension, length 5 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0010.1B470-0 | 8WS hybrid motor cable extension, length 10 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
8BCM0015.1B470-0 | 8WS hybrid motor cable extension, length 15 m, ((3x(2x26AWG)+(2x24AWG))C+3x26AWG+3x16AWG)C, 12+3-pin Itec hybrid motor connector, can be used in cable drag chains |
Certificates | Version (Date) | Download |
---|---|---|
EU Declaration Motors 8WS | ZIP / 175 KB | |
UK Declaration Motors 8WS | ZIP / 158 KB |
DT Upgrade | Version (Date) | Download |
---|---|---|
V4.0 DT Upgrade (8WSB11.F0004S3QKB0) | EXE / 298 KB |
Documentation | Version (Date) | Download |
---|---|---|
8WS user's manual | PDF / 3 MB |