![](/fileadmin/catalog_title_page_-_8lva_approved_2015-c8caa33e.jpg)
8LWA servo motors have a particularly high torque density. A new internal design helps the 8LWA, paired with an ACOPOS P3 servo drive, achieve 25% higher torque than comparable motors.
Can be used at elevations up to 4,000 meters.
8LWA1 (size 1)
8LWA2 (size 2)
8LWA3 (size 3)
![](/fileadmin/ISO_7010_M002-c104aa57.jpg)
Documentation
8LWA synchronous motors
Electrical connection
Available with built-in double angular connector or single-cable solution
![](/fileadmin/8LW_Web-06aa0f5d.jpg)
Single-cable solution
The power, encoder signal and brake signal are all transferred over a single hybrid cable.
Online tools
CAD configurator For motors and gearboxes. Our CAD application allows you to access 2D/3D CAD data in many different formats.
Motor data
Motors | Nominal speed | Stall torque | Flange dimensions [mm] | Centeringdiameter [mm] | Shaft diameter [mm] |
---|---|---|---|---|---|
8LWA13... | 4500 | 0.36 | 40 x 40 | 30h7 | 8h6 |
8LWA22... | 3000 / 4500 | 0.775 | 60 x 60 | 50h7 | 14h6 |
8LWA23... | 3000 / 4500 | 1.5 | 60 x 60 | 50h7 | 14h6 |
8LWA33... | 3000 / 4500 | 2.95 | 80 x 80 | 70h7 | 19h6 |