General information
Certifications
CE Yes
UKCA Yes
UL cURus E360421
Servo and stepper motors - Component
Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 4
Nominal torque Mn [Nm] 2.1
Nominal power PN [W] 660
Nominal current IN [A] 1.4
Stall torque M0 [Nm] 2.3
Stall current I0 [A] 1.6
Maximum torque Mmax [Nm] 9.2
Maximum current Imax [A] 6.8
Maximum speed nmax [rpm] 9000
Torque constant KT [Nm/A] 1.45
Voltage constant KE [V/1000 rpm] 87.96
Stator resistance R2ph [Ω] 12.22
Stator inductance L2ph [mH] 63
Electrical time constant tel [ms] 5.2
Thermal time constant ttherm [min] 34
Moment of inertia J [kgcm2] 0.9
Weight without brake m [kg] 4.4
Holding brake
Holding torque of brake MBr [Nm] 4
Mass of brake [kg] 1.09
Moment of inertia of brake JBr [kgcm2] 0.38
Recommendations
ACOPOS 8Vxxxx.xx... 1022
ACOPOSmulti 8BVIxxxx... 0014
ACOPOS P3 8EIxxxx... 2X2X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Options
Connection type Single-cable solution
Connection direction Swivel, SCS
Encoder DA 2.2 inductive 32-line single-turn
Shaft end Smooth shaft
Material number:
8LSA35.DA030S200-3
Description:
Synchronous motor, number of pole pairs: 4 pairs, nominal speed: 3,000 rpm, stall torque: 2.300 Nm, motor with holding brake, smooth shaft angled connector (swivel) single-cable solution, centering diameter 80 mm, j6 fit (self-cooling, construction type A), IP64 protection, without oil seal 560 VDC, brake holding torque: 4.00 Nm, DA ind. 32-line single-turn. V2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA35.DA030S200-3) EXE / 610 KB
V6.0 DT Upgrade (8LSA35.DA030S200-3) EXE / 583 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo